SCES906A February 2020 – July 2020 2N7001T-Q1
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | DCK | ||
B | 1 | O | Data Output. This pin is referenced to VCCB. |
VCCB | 2 | — | Output Supply voltage. 1.65V ≤ VCCB ≤ 3.6 V. |
GND | 3 | — | Ground |
A | 4 | I | Data Input. This pin is referenced to VCCA. |
VCCA | 5 | — | Input Supply voltage. 1.65V ≤ VCCA ≤ 3.6 V. |