SCES906A February 2020 – July 2020 2N7001T-Q1
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCCA | Supply voltage | –0.5 | 4.2 | V | |
VCCB | –0.5 | 4.2 | V | ||
VI | Input voltage(2) | –0.5 | 4.2 | V | |
VO | Voltage range applied to any output in the high-impedance or power-off state(2) | –0.5 | 4.2 | V | |
VO | Voltage range applied to any output in the high or low state(2)(3) | –0.5 | VCCB + 0.2 | V | |
IIK | Input clamp current | VI < 0 | –50 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | –50 | 50 | mA | |
ICC | Continuous output current through VCCA, VCCB, or GND | –100 | 100 | mA | |
TJ | Junction temperature | –40 | 150 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |