SCES888C May 2018 – May 2024 2N7001T
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCCA | VCCB | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
VOH | High-level output voltage | VI = VIH | IOH = –100 µA | 1.65 V - 3.6 V | 1.65 V - 3.6 V | VCCB - 0.1 | V | ||
IOH = –8 mA | 1.65 V | 1.65 V | 1.2 | ||||||
IOH = –9 mA | 2.3 V | 2.3 V | 1.75 | ||||||
IOH = –12 mA | 3 V | 3 V | 2.3 | ||||||
VOL | Low-level output voltage | VI = VIL | IOL = 100 µA | 1.65 V - 3.6 V | 1.65 V - 3.6 V | 0.1 | V | ||
IOL = 8 mA | 1.65 V | 1.65 V | 0.45 | ||||||
IOL = 9 mA | 2.3 V | 2.3 V | 0.55 | ||||||
IOL = 12 mA | 3 V | 3 V | 0.7 | ||||||
Ioff | Partial power down current | VI or VO = 0 V - 3.6 V | 0 V | 0 V - 3.6 V | –8 | 8 | µA | ||
VI or VO = 0 V - 3.6 V | 0 V - 3.6 V | 0 V | –8 | 8 | |||||
ICCA | VCCA supply current | VI = VCCA or GND, IO = 0 mA | 1.65 V - 3.6 V | 1.65 V - 3.6 V | 8 | µA | |||
0 V | 3.6 V | –8 | |||||||
3.6 V | 0 V | 8 | |||||||
ICCB | VCCB supply current | VI = VCCI or GND, IO = 0 mA | 1.65 V - 3.6 V | 1.65 V - 3.6 V | 8 | µA | |||
0 V | 3.6 V | 8 | |||||||
3.6 V | 0 V | –8 | |||||||
ICCA + ICCB | Combined supply current | VI = VCCI or GND, IO = 0 mA | 1.65 V - 3.6 V | 1.65 V - 3.6 V | 14 | µA | |||
CI | Input capacitance | VI = 1.65 V DC + 1MHz -16 dBm sine wave | 3.3 V | 0 V | 2 | pF | |||
CO | Output capacitance | VI = 1.65 V DC + 1MHz -16 dBm sine wave | 0 V | 3.3 V | 4 | pF |