SCES888C May 2018 – May 2024 2N7001T
PRODUCTION DATA
The 2N7001T device uses two separate configurable power-supply rails, VCCA and VCCB. The VCCA and VCCB power-supply rails accept any supply voltage that range from 1.65 V to 3.6 V. The A input and B output are referenced to VCCA and VCCB respectively allowing up or down translation among the 1.8-V, 2.5-V, and 3.3-V voltage nodes. A 0.1 µF bypass capacitor is recommended on all VCC pins.
Always apply a ground reference to the GND pin first. However, there are no additional requirement for power supply sequencing.