Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
2N7001T-Q1 Single-bit Dual-supply Buffered Voltage Signal Converter
1 Features
- Up and down translation across 1.65 V to 3.6 V
- AEC-Q100 automotive qualified
- Operating temperature grade 1: –40°C to +125°C
- Maximum quiescent current (ICCA + ICCB) of 14 µA (125°C maximum)
- Up to 100 Mbps support across the full supply range
- VCC Isolation Feature
- If either VCC input is below 100 mV, the output becomes high-impedance
- Ioff supports partial-power-down mode operation
- Latch-up performance exceeds 100 mA per JESD 78, Class II
- ESD protection exceeds JEDEC JS-001
- 2000-V human body model
- 1000-V charged-device model
2 Applications
- MCU/FPGA/processor GPIO translation
- Communications modules to processor translation
- Push-pull I/O buffering