SPRSP07F June 2017 – December 2019 66AK2G12
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] | DESCRIPTION [2] | PIN TYPE [3] | ABY BALL [4] |
---|---|---|---|
DCAN0_RX | DCAN0 receive data pin | I | R5 |
DCAN0_TX | DCAN0 transmit data pin | OZ | P5 |
DCAN1_RX | DCAN1 receive data pin | I | H21 |
DCAN1_TX | DCAN1 transmit data pin | OZ | H22 |
For more information, see section Dual Controller Area Network (DCAN) Interface in chapter Peripherals of the Device TRM.