SPRSP07F June 2017 – December 2019 66AK2G12
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] | DESCRIPTION [2] | PIN TYPE [3] | ABY BALL [4] |
---|---|---|---|
DSS_DATA0 | DSS data output | OZ | V22 |
DSS_DATA1 | DSS data output | OZ | U21 |
DSS_DATA2 | DSS data output | OZ | W22 |
DSS_DATA3 | DSS data output | OZ | V23 |
DSS_DATA4 | DSS data output | OZ | U23 |
DSS_DATA5 | DSS data output | OZ | V24 |
DSS_DATA6 | DSS data output | OZ | T21 |
DSS_DATA7 | DSS data output | OZ | U22 |
DSS_DATA8 | DSS data output | OZ | T22 |
DSS_DATA9 | DSS data output | OZ | R21 |
DSS_DATA10 | DSS data output | OZ | U24 |
DSS_DATA11 | DSS data output | OZ | V25 |
DSS_DATA12 | DSS data output | OZ | T24 |
DSS_DATA13 | DSS data output | OZ | P21 |
DSS_DATA14 | DSS data output | OZ | U25 |
DSS_DATA15 | DSS data output | OZ | R22 |
DSS_DATA16 | DSS data output | OZ | P23 |
DSS_DATA17 | DSS data output | OZ | R24 |
DSS_DATA18 | DSS data output | OZ | N22 |
DSS_DATA19 | DSS data output | OZ | T25 |
DSS_DATA20 | DSS data output | OZ | N24 |
DSS_DATA21 | DSS data output | OZ | P24 |
DSS_DATA22 | DSS data output | OZ | P25 |
DSS_DATA23 | DSS data output | OZ | N23 |
DSS_DE | DSS data enable output | OZ | M25 |
DSS_FID | DSS field ID output. This signal is not used for embedded sync modes | OZ | L25 |
DSS_HSYNC | DSS horizontal sync output. This signal is not used for embedded sync modes | OZ | P22 |
DSS_PCLK | DSS clock output | OZ | N25 |
DSS_VSYNC | DSS vertical sync output. This signal is not used for embedded sync modes | OZ | R25 |
DSS RFBI Mode | |||
DSS_RFBI_A0 | RFBI A0 indicate the status of the data: command or data (Polarity is programmable) | OZ | L25 |
DSS_RFBI_CSn0 | RFBI LCD chip select 0 (Polarity is programmable) | OZ | P23 |
DSS_RFBI_CSn1 | RFBI LCD chip select 1 (Polarity is programmable) | OZ | R24 |
DSS_RFBI_DATA0 | RFBI data read/write to LCD panel clock reference: asynchronous | IOZ | V22 |
DSS_RFBI_DATA1 | RFBI data read/write to LCD panel lclock reference: asynchronous | IOZ | U21 |
DSS_RFBI_DATA2 | RFBI data read/write to LCD panel clock reference: asynchronous | IOZ | W22 |
DSS_RFBI_DATA3 | RFBI data read/write to LCD panel lclock reference: asynchronous | IOZ | V23 |
DSS_RFBI_DATA4 | RFBI data read/write to LCD panel clock reference: asynchronous | IOZ | U23 |
DSS_RFBI_DATA5 | RFBI data read/write to LCD panel lclock reference: asynchronous | IOZ | V24 |
DSS_RFBI_DATA6 | RFBI data read/write to LCD panel clock reference: asynchronous | IOZ | T21 |
DSS_RFBI_DATA7 | RFBI data read/write to LCD panel lclock reference: asynchronous | IOZ | U22 |
DSS_RFBI_DATA8 | RFBI data read/write to LCD panel clock reference: asynchronous | IOZ | T22 |
DSS_RFBI_DATA9 | RFBI data read/write to LCD panel lclock reference: asynchronous | IOZ | R21 |
DSS_RFBI_DATA10 | RFBI data read/write to LCD panel clock reference: asynchronous | IOZ | U24 |
DSS_RFBI_DATA11 | RFBI data read/write to LCD panel lclock reference: asynchronous | IOZ | V25 |
DSS_RFBI_DATA12 | RFBI data read/write to LCD panel clock reference: asynchronous | IOZ | T24 |
DSS_RFBI_DATA13 | RFBI data read/write to LCD panel lclock reference: asynchronous | IOZ | P21 |
DSS_RFBI_DATA14 | RFBI data read/write to LCD panel clock reference: asynchronous | IOZ | U25 |
DSS_RFBI_DATA15 | RFBI data read/write to LCD panel lclock reference: asynchronous | IOZ | R22 |
DSS_RFBI_HSYNC0 | RFBI horizontal synchronization input 0 HSYNC pulse signals clock reference: asynchronous | I | P22 |
DSS_RFBI_HSYNC1 | RFBI horizontal synchronization input 1 HSYNC pulse signals clock reference: asynchronous | I | N22 |
DSS_RFBI_REn | RFBI read enable (Polarity is programmable) indicate when a read is on going from the embedded emory in the LCD panel clock reference. | OZ | N25 |
DSS_RFBI_TEVSYNC0 | RFBI vertical synchronization input 0 TE (Tearing Effect) pulse signal or the LCD panel VSYNC (Vertical Synchronization) clock reference: asynchronous | I | R25 |
DSS_RFBI_TEVSYNC1 | RFBI vertical synchronization input 1 TE (Tearing Effect) pulse signal or the LCD panel VSYNC (Vertical Synchronization) clock reference: asynchronous | I | T25 |
DSS_RFBI_WEn | RFBI LCD write enable (Polarity is programmable) | OZ | M25 |