SPRSP07F June 2017 – December 2019 66AK2G12
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NO. | PARAMETER | MIN | MAX | UNIT | ||
---|---|---|---|---|---|---|
F0 | 1 / tc(clk) | Frequency(18), output clock GPMC_CLK | 100 | MHz | ||
F1 | tw(clkH) | Typical pulse duration, output clock GPMC_CLK high | 0.5P(15) | 0.5P(15) | ns | |
F1 | tw(clkL) | Typical pulse duration, output clock GPMC_CLK low | 0.5P(15) | 0.5P(15) | ns | |
tdc(clk) | Duty cycle error, output clock GPMC_CLK | -500 | 500 | ps | ||
tJ(clk) | Jitter standard deviation(19), output clock GPMC_CLK | 33.33 | ps | |||
tR(clk) | Rise time, output clock GPMC_CLK | 2 | ns | |||
tF(clk) | Fall time, output clock GPMC_CLK | 2 | ns | |||
tR(do) | Rise time, output data GPMC_AD[15:0] | 2 | ns | |||
tF(do) | Fall time, output data GPMC_AD[15:0] | 2 | ns | |||
F2 | td(clkH-csnV) | Delay time, output clock GPMC_CLK rising edge to output chip select GPMC_CSn[x](14) transition | F(6) - 2.2 | F(6) + 4.5 | ns | |
F3 | td(clkH-csnIV) | Delay time, output clock GPMC_CLK rising edge to output chip select GPMC_CSn[x](14) invalid | E(5) - 2.2 | E(5) + 4.5 | ns | |
F4 | td(aV-clk) | Delay time, output address GPMC_A[27:1] valid to output clock GPMC_CLK first edge | B(2) - 4.5 | B(2) + 3.1 | ns | |
F5 | td(clkH-aIV) | Delay time, output clock GPMC_CLK rising edge to output address GPMC_A[27:1] invalid | -2.3 | 4.5 | ns | |
F6 | td(be[x]nV-clk) | Delay time, output lower byte enable and command latch enable GPMC_BE0n_CLE, output upper byte enable GPMC_BE1n valid to output clock GPMC_CLK first edge | B(2) - 1.9 | B(2) + 2.3 | ns | |
F7 | td(clkH-be[x]nIV) | Delay time, output clock GPMC_CLK rising edge to output lower byte enable and command latch enable GPMC_BE0n_CLE, output upper byte enable GPMC_BE1n invalid(11) | D(4) - 2.3 | D(4) + 1.9 | ns | |
F7 | td(clkL-be[x]nIV) | Delay time, GPMC_CLK falling edge to GPMC_BE0n_CLE, GPMC_BE1n invalid(12) | D(4) - 2.3 | D(4) + 1.9 | ns | |
F7 | td(clkL-be[x]nIV) | Delay time, GPMC_CLK falling edge to GPMC_BE0n_CLE, GPMC_BE1n invalid(13) | D(4) - 2.3 | D(4) + 1.9 | ns | |
F8 | td(clkH-advn) | Delay time, output clock GPMC_CLK rising edge to output address valid and address latch enable GPMC_ADVn_ALE transition | G(7) - 2.3 | G(7) + 4.5 | ns | |
F9 | td(clkH-advnIV) | Delay time, output clock GPMC_CLK rising edge to output address valid and address latch enable GPMC_ADVn_ALE invalid | D(4) - 2.3 | D(4) + 4.5 | ns | |
F10 | td(clkH-oen) | Delay time, output clock GPMC_CLK rising edge to output enable GPMC_OEn_REn transition | H(8) - 2.3 | H(8) + 3.5 | ns | |
F11 | td(clkH-oenIV) | Delay time, output clock GPMC_CLK rising edge to output enable GPMC_OEn_REn invalid | H(8) - 2.3 | H(8) + 3.5 | ns | |
F14 | td(clkH-wen) | Delay time, output clock GPMC_CLK rising edge to output write enable GPMC_WEn transition | I(9) - 2.3 | I(9) + 4.5 | ns | |
F15 | td(clkH-do) | Delay time, output clock GPMC_CLK rising edge to output data GPMC_AD[15:0] transition(11) | J(10) - 2.3 | J(10) + 2.7 | ns | |
F15 | td(clkL-do) | Delay time, GPMC_CLK falling edge to GPMC_AD[15:0] data bus transition(12) | J(10) - 2.3 | J(10) + 2.7 | ns | |
F15 | td(clkL-do) | Delay time, GPMC_CLK falling edge to GPMC_AD[15:0] data bus transition(13) | J(10) - 2.3 | J(10) + 2.7 | ns | |
F17 | td(clkH-be[x]n) | Delay time, output clock GPMC_CLK rising edge to output lower byte enable and command latch enable GPMC_BE0n_CLE transition(11) | J(10) - 2.3 | J(10) + 1.9 | ns | |
F17 | td(clkL-be[x]n) | Delay time, GPMC_CLK falling edge to GPMC_BE0n_CLE, GPMC_BE1n transition(12) | J(10) - 2.3 | J(10) + 1.9 | ns | |
F17 | td(clkL-be[x]n) | Delay time, GPMC_CLK falling edge to GPMC_BE0n_CLE, GPMC_BE1n transition(13) | J(10) - 2.3 | J(10) + 1.9 | ns | |
F18 | tw(csnV) | Pulse duration, output chip select GPMC_CSn[x](14) low | Read | A(1) | ns | |
Write | A(1) | ns | ||||
F19 | tw(be[x]nV) | Pulse duration, output lower byte enable and command latch enable GPMC_BE0n_CLE, output upper byte enable GPMC_BE1n low | Read | C(3) | ns | |
Write | C(3) | ns | ||||
F20 | tw(advnV) | Pulse duration, output address valid and address latch enable GPMC_ADVn_ALE low | Read | K(16) | ns | |
Write | K(16) | ns |