SPRSP07F June 2017 – December 2019 66AK2G12
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
BALL NAMES in MUXMODE 0:
I2C0_SCL, I2C0_SDA, I2C1_SCL, I2C1_SDA, I2C2_SCL, I2C2_SDA |
|||||
BALL NUMBERS:U5, W5, V6, W4, V5, V4 | |||||
(I2C STANDARD MODE / FAST MODE – 3.3 V) | |||||
VIH | High-level input voltage | 0.7 × VDDS(1) | V | ||
VIL | Low-level input voltage | 0.3 × VDDS(1) | V | ||
VHYS | Hysteresis | 0.05 × VDDS(1) | — | V | |
IIN | Input leakage current. This value represents the maximum current flowing in or out of the pin while the output driver is disabled and the input is swept from VSS to VDD. | 8 | µA | ||
VOL | Low-level output voltage at 3-mA sink current | 0.4 | V |