SPRSP07F June 2017 – December 2019 66AK2G12
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|
BALL NAMES in MUXMODE 0:
OBSCLK_N, OBSCLK_P |
||||||
BALL NUMBERS: L1, K1 | ||||||
VOH | Output High Voltage | Differential Load = 100 Ω | 1.5 | V | ||
VOL | Output Low Voltage | Differential Load = 100 Ω | 0.9 | V | ||
VCM | Common mode output voltage | 1.125 | 1.275 | V | ||
VODH | Output Differential High Voltage | Differential Load = 100 Ω | 250 | 450 | mV | |
VODL | Output Differential Low Voltage | Differential Load = 100 Ω | -450 | -250 | mV |