SPRSP07F June 2017 – December 2019 66AK2G12
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] | DESCRIPTION [2] | PIN TYPE [3] | ABY BALL [4] |
---|---|---|---|
MLBP_CLK_N | Media Local Bus Subsystem (MLB) clock input differential pair (negative) | I | L23 |
MLBP_CLK_P | Media Local Bus Subsystem (MLB) clock input differential pair (positive) | I | M23 |
MLBP_DAT_N | Media Local Bus Subsystem (MLB) data input and output differential pair (negative) | IO | K22 |
MLBP_DAT_P | Media Local Bus Subsystem (MLB) data input and output differential pair (positive) | IO | K23 |
MLBP_SIG_N | Media Local Bus Subsystem (MLB) signal input and output differential pair (negative) | IO | M24 |
MLBP_SIG_P | Media Local Bus Subsystem (MLB) signal input and output differential pair (positive) | IO | L24 |
MLB_CLK | Media Local Bus Subsystem (MLB) clock input | I | AA24 |
MLB_DAT | Media Local Bus Subsystem (MLB) data input and output | IOZ | W24 |
MLB_SIG | Media Local Bus Subsystem (MLB) signal input and output | IOZ | AA25 |
For more information, see section Media Local Bus (MLB) in chapter Peripherals of the Device TRM.