SPRSP07F June 2017 – December 2019 66AK2G12
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The SoC implements a single instance of the Message Manager to provide inter-processor communication between the various processing units:
The Message Manager is a hardware engine used for queuing messages in a secure and self-contained manner. There is no limitation on the message format or content. It is software responsibility to define the message format.
The Message Manager provides a multi-core and multi-process safe message interface which allows multiple users (message senders and receivers) to access the queues without the need for any mutual exclusion. It also allows for secure and authorized access to the queues.
The general features of the Message Manager module include:
Monitoring and trace functions include:
For more information, see section Message Manager in chapter Interprocessor Communication of the Device TRM.