SPRSP07F June 2017 – December 2019 66AK2G12
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The internal oscillator may be bypassed by connecting to an LVCMOS clock source as shown in Figure 5-19. The AUDOSC_IN pin is connected to the LVCMOS-Compatible clock source. The AUDOSC_OUT pin is left unconnected. The VSS_OSC_SYS pin is connected to board ground (VSS).
Table 5-20 details the AUDOSC_IN input clock timing requirements.
NAME | DESCRIPTION | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
CK0 | fc(AUDOSC_IN) | Frequency, AUDOSC_IN | 11.2896 – 49.152 | MHz | |||
CK1 | tw(AUDOSC_IN) | Pulse duration, AUDOSC_IN low or high |
1/(2.22 x fc(AUDOSC_IN)) |
1/(1.82 x fc(AUDOSC_IN)) | ns | ||
tj(AUDOSC_IN) | Period jitter(1), AUDOSC_IN | 100 | ps | ||||
tR(AUDOSC_IN) | Rise time, AUDOSC_IN | 5 | ns | ||||
tF(AUDOSC_IN) | Fall time, AUDOSC_IN | 5 | ns | ||||
fa(AUDOSC_IN) | Frequency accuracy(1), AUDOSC_IN | 100 | ppm |