SPRSP07F June 2017 – December 2019 66AK2G12
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|
BALL NAMES in MUXMODE 0:
AUDOSC_IN, SYSOSC_IN |
||||||
BALL NUMBERS: C17, AC19 | ||||||
VIH | Input high-level threshold | 0.65 × VDDS(1) | V | |||
VIL | Input low-level threshold | 0.35 × VDDS(1) | V | |||
IIN | Input leakage current | Oscillator enabled, internal pull-down disabled, VSS ≤ VI ≤ VDDS(1) | ±8 | µA | ||
Oscillator disabled, internal pull-down enabled, VI = VDDS(1) | 0.9 | 4.5 | mA |