SPRSP07F June 2017 – December 2019 66AK2G12
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
SUPPLY NAME | DESCRIPTION | MIN(1) | NOM | MAX(1) | UNIT | |
---|---|---|---|---|---|---|
INPUT POWER SUPPLY VOLTAGE RANGE | ||||||
CVDD | Core voltage domain supply | Device Speed 60 | 0.855 | 0.9 | 0.945 | V |
Device Speed 100 | 0.95 | 1 | 1.05 | V | ||
CVDD1 | Core memory array power supply | Device Speed 60 | 0.855 | 0.9 | 0.945 | V |
Device Speed 100 | 0.95 | 1 | 1.05 | V | ||
VPP2(3) | Supply voltage range for the eFuse ROM domain | 1.71 | 1.80 | 1.89 | V | |
AVDDA_DDRPLL | DDR PLL supply | 1.71 | 1.80 | 1.89 | V | |
AVDDA_DSSPLL | DSS PLL supply | 1.71 | 1.80 | 1.89 | V | |
AVDDA_MAINPLL | CORE PLL supply | 1.71 | 1.80 | 1.89 | V | |
AVDDA_NSSPLL | NSS PLL supply | 1.71 | 1.80 | 1.89 | V | |
AVDDA_UARTPLL | UART PLL supply | 1.71 | 1.80 | 1.89 | V | |
AVDDA_ICSSPLL | ICSS PLL supply | 1.71 | 1.80 | 1.89 | V | |
AVDDA_ARMPLL | ARM PLL supply | 1.71 | 1.80 | 1.89 | V | |
DVDD_DDRDLL | DDR EMIF PHY DLL supply | 1.71 | 1.80 | 1.89 | V | |
VDDAHV | PCIe SERDES 1.8-V supply | 1.71 | 1.80 | 1.89 | V | |
DVDD_DDR | DDR EMIF IO supply when using DDR EMIF | 1.28 | 1.35 | 1.42 | V | |
DDR EMIF IO supply when not using DDR EMIF(6) | 1.71 | 1.80 | 1.89 | V | ||
DVDD18 | 1.8 V IO supply | 1.71 | 1.80 | 1.89 | V | |
DVDD33 | 3.3 V IO supply | 3.135 | 3.3 | 3.465 | V | |
DVDD33_USB | USB 3.3-V supply | 3.135 | 3.3 | 3.465 | V | |
DDR3_VREFSSTL | DDR EMIF reference input | 0.49 × DVDD_DDR | 0.5 × DVDD_DDR | 0.51 × DVDD_DDR | V | |
USB0_VBUS | USB0 VBUS comparator input | 0 | 5.0 | 5.25 | V | |
USB1_VBUS | USB1 VBUS comparator input | 0 | 5.0 | 5.25 | V | |
USB0_ID | (5) | |||||
USB1_ID | (5) | |||||
TJ(2) | Operating junction temperature range | Industrial Extended | –40 | 125 | °C | |
Extended | –40 | 105 | ||||
Commercial | 0 | 90 |