SPRSP07F June 2017 – December 2019 66AK2G12
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] | DESCRIPTION [2] | PIN TYPE [3] | ABY BALL [4] |
---|---|---|---|
LRESETn | Local reset to DSP (Active Low) | I | V2 |
LRESETNMIENn | Enable for local reset to DSP and NMIn (Active Low) | I | V1 |
PORn | Power-on Reset (Active Low). This pin must be asserted low until all device supplies are valid (see Section 5.9.1, Power Supply Sequencing). | I | AA3 |
RESETFULLn | Cold reset (Active Low) | I | W2 |
RESETn | Device reset input (Active Low) | I | W3 |
RESETSTATn | Reset status indicator (Active Low) | O | Y2 |
For more information, see section Reset Management in chapter Device Configuration of the Device TRM.