SPRSP07F June 2017 – December 2019 66AK2G12
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NO. | PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|---|
S6 | td(SPICLK-SOMI) | Delay time, SPI_CLK active edge to SPI_D[x] (SOMI) transition(1)(2) | 0 | 12 | ns |
S7 | tena(CS-SOMI) | Delay from master asserting SPIx_CS to slave driving SPIx_SOMI valid(2) | 0 | 5 | ns |
S10 | tdis(CS-SOMI) | Delay from master deasserting SPIx_CS to slave 3-stating SPIx_SOMI(2) | 1 x P2(3) | 1 x P2(3) + 5 | ns |