SPRSP07F June 2017 – December 2019 66AK2G12
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NO. | PARAMETER | SPEED | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|
RGMII1 | tc(TXC) | Cycle time, RGMII_TXC | 10 Mbps | 360 | 440 | ns |
100 Mbps | 36 | 44 | ns | |||
1000 Mbps | 7.2 | 8.8 | ns | |||
RGMII2 | tw(TXCH) | Pulse duration, RGMII_TXC high | 10 Mbps | 160 | 240 | ns |
100 Mbps | 16 | 24 | ns | |||
1000 Mbps | 3.6 | 4.4 | ns | |||
RGMII3 | tw(TXCL) | Pulse duration, RGMII_TXC low | 10 Mbps | 160 | 240 | ns |
100 Mbps | 16 | 24 | ns | |||
1000 Mbps | 3.6 | 4.4 | ns | |||
RGMII4 | tt(TXC) | Transition time, RGMII_TXC | 10 Mbps | 0.75 | ns | |
100 Mbps | 0.75 | ns | ||||
1000 Mbps | 0.75 | ns |