SPRSP07F June 2017 – December 2019 66AK2G12
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NO. | PARAMETER | SPEED | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|
MII1 | tc(RXCLK) | Cycle time, MII_RXCLK | 10 Mbps | 399.96 | 400.04 | ns |
100 Mbps | 39.996 | 40.004 | ns | |||
MII2 | tw(RXCLKH) | Pulse duration, MII_RXCLK high | 10 Mbps | 140 | 260 | ns |
100 Mbps | 14 | 26 | ns | |||
MII3 | tw(RXCLKL) | Pulse duration, MII_RXCLK low | 10 Mbps | 140 | 260 | ns |
100 Mbps | 14 | 26 | ns | |||
MII4 | tt(RXCLK) | Transition time, MII_RXCLK | 10 Mbps | 5 | ns | |
100 Mbps | 5 | ns |
Table 5-29 and Figure 5-27 present timing requirements for MII in transmit operation.