SPRS866G November 2012 ā October 2017 66AK2H06 , 66AK2H12 , 66AK2H14
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Table 3-1 provides a comparison of the 66AK2Hxx devices. The table lists the significant features of the devices, including the capacity of on-chip RAM, the peripherals, the CPU frequency, and the package type with pin count.
HARDWARE FEATURES | 66AK2H14 | 66AK2H12 | 66AK2H06 | |
---|---|---|---|---|
Cores | C66x DSP | 8 | 8 | 4 |
ARM Cortex-A15 MPCore | 4 | 4 | 2 | |
Peripherals | 10-GbE | 2 | – | – |
DDR3 memory controller (72-bit bus width) | 2 | 2 | 2 | |
16-bit ASYNC EMIF | 1 | 1 | 1 | |
EDMA3 (64 independent channels) | 5 | 5 | 5 | |
High-speed 1×/2×/4× Serial RapidIO port (4 lanes) | 1 | 1 | 1 | |
HyperLink (4 lanes) | 2 | 2 | 2 | |
I2C | 3 | 3 | 3 | |
SPI | 3 | 3 | 3 | |
PCIe (2 lanes) | 1 | 1 | 1 | |
USB 3.0 | 1 | 1 | 1 | |
UART | 2 | 2 | 2 | |
10/100/1000 Ethernet | 4 | 4 | 4 | |
Management Data Input/Output (MDIO) | 1 | 1 | 1 | |
64-bit timers (configurable) | Twenty 64-bit or Forty 32-bit | Twenty 64-bit or Forty 32-bit | Fourteen 64-bit or Twenty Eight 32-bit | |
General-Purpose Input/Output port (GPIO) | 32 | 32 | 32 | |
Accelerators | Packet Accelerator | 1 | 1 | 1 |
Security Accelerator(1) | 1 | 1 | 1 | |
On-Chip Memory Organization | L1 program memory controller (C66x) | 32KB per CorePac | 32KB per CorePac | 32KB per CorePac |
L1 data memory controller (C66x) | 32KB per CorePac | 32KB per CorePac | 32KB per CorePac | |
Shared L2 cache (C66x) | 8192KB | 8192KB | 4096KB | |
L3 ROM (C66x) | 128KB | 128KB | 128KB | |
L1 program memory controller (ARM Cortex-A15) | 32KB per CorePac | 32KB per CorePac | 32KB per CorePac | |
L1 data memory controller (ARM Cortex-A15) | 32KB per CorePac | 32KB per CorePac | 32KB per CorePac | |
Shared L2 cache (ARM Cortex-A15) | 4096KB | 4096KB | 4096KB | |
L3 ROM (ARM Cortex-A15) | 256KB | 256KB | 256KB | |
MSMC | 6MB | 6MB | 6MB | |
C66x CorePac Revision ID | CorePac Revision ID Register (address location: 0181 2000h) |
0x0009_0000 (PG 1.0) 0x0009_0002 (PG 1.1) 0x0009_0003 (PG 2.0) 0x0009_0003 (PG 3.0) 0x0009_0003 (PG 3.1) |
0x0009_0000 (PG 1.0) 0x0009_0002 (PG 1.1) 0x0009_0003 (PG 2.0) 0x0009_0003 (PG 3.0) 0x0009_0003 (PG 3.1) |
0x0009_0000 (PG 1.0) 0x0009_0002 (PG 1.1) 0x0009_0003 (PG 2.0) 0x0009_0003 (PG 3.0) 0x0009_0003 (PG 3.1) |
JTAG BSDL_ID | JTAGID Register (address location: 0x02620018) |
0x0b98102f (PG 1.0) 0x1b98102f (PG 1.1) 0x2b98102f (PG 2.0) 0x3b98102f (PG 3.0) 0xbb98102f (PG 3.1) |
0x0b98102f (PG 1.0) 0x1b98102f (PG 1.1) 0x2b98102f (PG 2.0) 0x3b98102f (PG 3.0) 0xbb98102f (PG 3.1) |
0x0b98102f (PG 1.0) 0x1b98102f (PG 1.1) 0x2b98102f (PG 2.0) 0x3b98102f (PG 3.0) 0xbb98102f (PG 3.1) |
Frequency | C66x | Up to 1.2 GHz | Up to 1.2 GHz | Up to 1.2 GHz |
ARM Cortex-A15 | Up to 1.4 GHz | Up to 1.4 GHz | Up to 1.4 GHz | |
Voltage | Core (V) | SmartReflex™ variable supply | SmartReflex™ variable supply | SmartReflex™ variable supply |
I/O (V) | 0.85 V, 1.0 V, 1.35 V, 1.5 V, 1.8 V and 3.3 V | 0.85 V, 1.0 V, 1.35 V, 1.5 V, 1.8 V and 3.3 V | 0.85 V, 1.0 V, 1.35 V, 1.5 V, 1.8 V and 3.3 V | |
BGA Package | 40 mm × 40 mm | 1517-pin flip-chip plastic BGA (AAW) | 1517-pin flip-chip plastic BGA (AAW) | 1517-pin flip-chip plastic BGA (AAW) |
Process Technology | µm | 0.028 µm | 0.028 µm | 0.028 µm |
For information about other devices in this family of products or related products, see the following links.