Refer to the PDF data sheet for device specific package drawings
The 74AC11138 circuit is designed to be used in high-performance memory-decoding or data-routing applications requiring very short propagation delay times.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE (NOM)(3) |
---|---|---|---|
74AC11138 | D (SOIC, 16) | 9.9mm × 6mm | 9.9mm × 3.9mm |
N (PDIP, 16) | 19.3mm x 9.4mm | 19.3mm x 6.35mm | |
NS (SOP, 16) | 10.2mm x 7.8mm | 10.3mm x 5.3mm | |
PW (TSSOP, 16) | 5.00mm x 6.4mm | 5.00mm x 4.4mm |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
Y1 | 1 | O | Data output Y1 |
Y2 | 2 | O | Data output Y2 |
Y3 | 3 | O | Data output Y3 |
GND | 4 | - | Ground |
Y4 | 5 | O | Data output Y4 |
Y5 | 6 | O | Data output Y5 |
Y6 | 7 | O | Data output Y6 |
Y7 | 8 | O | Data output Y7 |
G2B | 9 | I | Input enable, active low |
G2A | 10 | I | Input enable, active low |
G1 | 11 | I | Input enable, active high |
VCC | 12 | - | Supply |
C | 13 | I | Select input C |
B | 14 | I | Select input B |
A | 15 | I | Select input A |
Y0 | 16 | O | Data output Y0 |