Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
ADC08DJ5200RF 10.4-GSPS Single-Channel or 5.2-GSPS Dual-Channel, 8-bit, RF-Sampling Analog-to-Digital Converter (ADC)
1 Features
- ADC core:
- 8-bit resolution
- Up to 10.4 GSPS in single-channel mode
- Up to 5.2 GSPS in dual-channel mode
- Performance specifications:
- Noise floor (–20 dBFS, VFS = 1 VPP-DIFF):
- Dual-channel mode: –143.4 dBFS/Hz
- Single-channel mode: –146.2 dBFS/Hz
- ENOB (dual channel, FIN = 2.4 GHz, TYP): 7.8 Bits
- Buffered analog inputs with VCMI of 0 V:
- Analog input bandwidth (–3 dB): 8.1 GHz
- Usable input frequency range: > 10 GHz
- Full-scale input voltage (VFS, default): 0.8 VPP
- Noiseless aperture delay (tAD) adjustment:
- Precise sampling control: 19-fs Step
- Simplifies synchronization and interleaving
- Temperature and voltage invariant delays
- Easy-to-use synchronization features:
- Automatic SYSREF timing calibration
- Timestamp for sample marking
- JESD204C serial data interface:
- Maximum lane rate: 17.16 Gbps
- Support for 64b/66b and 8b/10b encoding
- 8b/10b modes are JESD204B compatible
- Peak RF Input Power (Diff): +26.5 dBm (+ 27.5 dBFS, 560x fullscale power)
- Programmable FIR filter for equalization
- Power consumption: 3.8 W
- Power supplies: 1.1 V, 1.9 V