SNAS483F February 2010 – August 2015 ADC128D818
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NO. | NAME | ESD STRUCTURE | ||
1 | VREF |
|
Analog Input | ADC external reference. ADC128D818 allows two choices for sourcing VREF: internal or external. If the 2.56-V internal VREF is used, leave this pin unconnected. If the external VREF is used, source this pin with a voltage between 1.25 V and V+. At Power-On-Reset (POR), the default setting is the internal VREF. Bypass with the parallel combination of 1-μF (electrolytic or tantalum) and 0.1-μF (ceramic) capacitors. |
2 | SDA |
|
Digital I/O | Serial Bus Bidirectional Data. NMOS open-drain output. Requires external pullup resistor to function properly. |
3 | SCL |
|
Digital Input | Serial Bus Clock. Requires external pullup resistor to function properly. |
4 | GND | GROUND | Internally connected to all of the circuitry. | |
5 | V+ |
|
POWER | 3.0-V to 5.5-V power. Bypass with the parallel combination of 1-μF (electrolytic or tantalum) and 0.1-μF (ceramic) bypass capacitors. |
6 | INT |
|
Digital Output | Interrupt Request. Active Low, NMOS, open-drain. Requires external pullup resistor to function properly. |
7 | A0 |
|
Tri-Level Inputs | Tri-Level Serial Address pins that allow 9 devices on a single I2C bus. |
8 | A1 | |||
9 | IN7 |
|
Analog Inputs | The full scale range will be controlled by the internal or external VREF. These inputs can be assigned as single-ended and/or pseudo-differential inputs. |
10 | IN6 | |||
11 | IN5 | |||
12 | IN4 | |||
13 | IN3 | |||
14 | IN2 | |||
15 | IN1 | |||
16 | IN0 |