SNAS825A December 2021 – April 2022 ADC128S102-SEP
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ANALOG INPUTS | ||||||
IDCL | Input leakage current | –1 | 1 | µA | ||
CIN | Input capacitance(1) | Track mode | 33 | pF | ||
Hold mode | 3 | |||||
DC PERFORMANCE | ||||||
Resolution | No missing codes | 12 | Bits | |||
DNL | Differential nonlinearity | VA = VD = 3 V | 0.5 | 1.8 | LSB | |
–0.99 | –0.3 | |||||
VA = VD = 5 V | 0.9 | 1.7 | ||||
–0.99 | –0.5 | |||||
INL | Integral nonlinearity | VA = VD = 3 V | –1.6 | ±0.6 | 1.6 | LSB |
VA = VD = 5 V | –1.5 | ±0.9 | 1.5 | |||
VOFF | Input offset error | VA = VD = 3 V | –2.3 | 0.8 | 2.3 | LSB |
VA = VD = 5 V | –2.3 | 1.1 | 2.3 | |||
OEM | Offset error match | VA = VD = 3 V | –1.5 | ±0.1 | 1.5 | LSB |
VA = VD = 5 V | –1.5 | ±0.3 | 1.5 | |||
FSE | Full-scale error | VA = VD = 3 V | –2.1 | 0.8 | 2.1 | LSB |
VA = VD = 5 V | –2.1 | 0.3 | 2.1 | |||
FSEM | Full-scale error match | VA = VD = 3 V | –1.6 | ±0.1 | 1.6 | LSB |
VA = VD = 5 V | –1.6 | ±0.3 | 1.6 | |||
AC PERFORMANCE | ||||||
FPBW | Full-power bandwidth | VA = VD = 3 V | 6.8 | MHz | ||
VA = VD = 5 V | 10 | |||||
SINAD | Signal-to-noise + distortion ratio | VA = VD = 3 V, fIN = 40.2 kHz, –0.02 dBFS |
68 | 72 | dB | |
VA = VD = 5 V, fIN = 40.2 kHz, –0.02 dBFS |
68 | 72 | ||||
SNR | Signal-to-noise ratio | VA = VD = 3 V, fIN = 40.2 kHz, –0.02 dBFS |
68.5 | 72 | dB | |
VA = VD = 5 V, fIN = 40.2 kHz, –0.02 dBFS |
68 | 72 | ||||
THD | Total harmonic distortion | VA = VD = 3 V, fIN = 40.2 kHz, –0.02 dBFS |
–86 | –72 | dB | |
VA = VD = 5 V, fIN = 40.2 kHz, –0.02 dBFS |
–87 | –72 | ||||
SFDR | Spurious-free dynamic range | VA = VD = 3 V, fIN = 40.2 kHz, –0.02 dBFS |
75 | 91 | dB | |
VA = VD = 5 V, fIN = 40.2 kHz, –0.02 dBFS |
75 | 90 | ||||
ENOB | Effective number of bits | VA = VD = 3 V, fIN = 40.2 kHz, –0.02 dBFS |
11.1 | 11.6 | Bits | |
VA = VD = 5 V, fIN = 40.2 kHz, –0.02 dBFS |
11 | 11.6 | ||||
ISO | Channel-to-channel isolation | VA = VD = 3 V, fIN = 20 kHz, –0.02 dBFS |
84 | dB | ||
VA = VD = 5 V, fIN = 20 kHz, –0.02 dBFS |
85 | |||||
IMD | Intermodulation distortion, second order terms |
VA = VD = 3 V, fIN = 19.5 kHz, –0.02 dBFS |
–93 | –77 | dB | |
VA = VD = 5 V, fIN = 19.5 kHz, –0.02 dBFS |
–93 | –77 | ||||
Intermodulation distortion, third order terms |
VA = VD = 3 V, fIN = 19.5 kHz, –0.02 dBFS |
–91 | –70 | |||
VA = VD = 5 V, fIN = 19.5 kHz, –0.02 dBFS |
–91 | –70 | ||||
DIGITAL INPUTS | ||||||
VIH | Input high logic level | VA = VD = 2.7 V to 3.6 V | 2.1 | V | ||
VA = VD = 4.75 V to 5.25 V | 2.4 | |||||
VIL | Input low logic level | VA = VD = 2.7 V to 5.25 V | 0.8 | V | ||
Input current | VIN = 0 V or VD | ±0.01 | ±2 | µA | ||
Digital input capacitance(1) | 3.5 | pF | ||||
DIGITAL OUTPUTS | ||||||
Output format | Straight binary | |||||
VOH | Output high logic level | ISOURCE = 200 µA, VA = VD = 2.7 V to 5.25 V |
VD - 0.5 | V | ||
VOL | Output low logic level | ISOURCE = 200 µA to 1 mA, VA = VD = 2.7 V to 5.25 V |
0.4 | V | ||
Hiigh-impedance output leakage current | VA = VD = 2.7 V to 5.25 V | ±0.01 | ±1 | µA | ||
Hiigh-impedance output capacitance(1) | 3.5 | pF | ||||
POWER SUPPLY | ||||||
IA + ID | Total supply current, normal mode (CS low) |
VA = VD = 2.7 V to 3.6 V fSAMPLE = 1 MSPS, fIN = 40 kHz |
0.9 | 1.5 | mA | |
VA = VD = 4.75 V to 5.25 V fSAMPLE = 1 MSPS, fIN = 40 kHz |
2.2 | 3.2 | ||||
Total supply current, shutdown mode (CS high) |
VA = VD = 2.7 V to 3.6 V fSAMPLE = 0 kSPS |
5.5 | 50 | µA | ||
VA = VD = 4.75 V to 5.25 V fSAMPLE = 0 kSPS |
6 | 70 | ||||
PC | Power consumption, normal mode (CS low) |
VA = VD = 3 V fSAMPLE = 1 MSPS, fIN = 40 kHz |
2.7 | 4.5 | mW | |
VA = VD = 5 V fSAMPLE = 1 MSPS, fIN = 40 kHz |
11 | 15.5 | ||||
Power consumption, shutdown mode (CS high) |
VA = VD = 3 V fSAMPLE = 0 kSPS |
16.5 | 150 | µW | ||
VA = VD = 5 V fSAMPLE = 0 kSPS |
30 | 350 |