SNAS825A December 2021 – April 2022 ADC128S102-SEP
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SPI INTERFACE TIMINGS | ||||||
tEN | CS falling edge to DOUT enabled | 5 | 30 | ns | ||
tDACC | DOUT access time after SCLK falling edge | 17 | 27 | ns | ||
tDHLD | DOUT hold time after SCLK falling edge | 7 | ns | |||
tDIS | CS rising edge to DOUT high-impedance | DOUT falling | 2.4 | 20 | ns | |
DOUT rising | 0.9 | 20 | ns |