SNAS717A April 2017 – October 2021 ADC12D1620QML-SP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The formatting at the digital data outputs may be either offset binary or two's complement. The default formatting is offset binary, but two's complement may be selected through the 2SC bit of the Configuration Register (Addr: 0h; Bit: 4); see Configuration Register 1 for more information.