SNAS717A April 2017 – October 2021 ADC12D1620QML-SP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The LVDS outputs have selectable common-mode and differential voltage, VOS and VOD; see Converter Electrical Characteristics: Digital Control and Output Pin Characteristics and also see Output Control and Adjust for more information.
Selecting the higher VOS also increases VOD slightly. The differential voltage, VOD, may be selected for the higher or lower value. For short LVDS lines and low noise systems, satisfactory performance may be achieved with the lower VOD. This also results in lower power consumption. If the LVDS lines are long and/or the system in which the ADC12D1620 is used is noisy, it may be necessary to select the higher VOD.