SNAS717A April 2017 – October 2021 ADC12D1620QML-SP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The power-down Q-channel (PDQ) pin selects whether the Q channel is powered down (logic-high) or active (logic-low). This pin functions similarly to the PDI pin, except that it applies to the Q channel; review the information in Power-Down I-Channel Pin (PDI) and apply to the PDQ pin as well. The PDI and PDQ pins function independently of each other to control whether each I or Q channel is powered down or active.
The PDQ pin remains active in ECM, and either the PDQ pin or the PDQ bit of the Configuration Register (Addr: 0h; Bit: 10) may be used to power-down the Q channel. See Power Down for more information.