SLVSEH9A January 2018 – April 2020 ADC12DJ2700
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | CAL_STATUS_SEL | CAL_TRIG_EN | |||||
R/W-0000 0 | R/W-00 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-3 | RESERVED | R/W | 0000 0 | RESERVED |
2-1 | CAL_STATUS_SEL | R/W | 00 | 0: CALSTAT output pin matches FG_DONE
1: RESERVED 2: CALSTAT output pin matches ALARM 3: CALSTAT output pin is always low |
0 | CAL_TRIG_EN | R/W | 0 | Choose the hardware or software trigger source with this bit.
0: Use the CAL_SOFT_TRIG register for the calibration trigger; the CAL_TRIG input is disabled (ignored) 1: Use the CAL_TRIG input for the calibration trigger; the CAL_SOFT_TRIG register is ignored |