SLVSEH9A January 2018 – April 2020 ADC12DJ2700
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | CAL_STOPPED | FG_DONE | |||||
R | R | R |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-2 | RESERVED | R | RESERVED | |
1 | CAL_STOPPED | R | This bit returns a 1 when the background calibration has successfully stopped at the requested phase. This bit returns a 0 when calibration starts operating again. If background calibration is disabled, this bit is set when foreground calibration is completed or skipped. | |
0 | FG_DONE | R | This bit is set high when the foreground calibration completes. |