SLVSEH9A January 2018 – April 2020 ADC12DJ2700
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | SYSREF_PROC_EN | SYSREF_RECV_EN | SYSREF_ZOOM | SYSREF_SEL | |||
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0000 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | RESERVED | R/W | 0 | RESERVED |
6 | SYSREF_PROC_EN | R/W | 0 | This bit enables the SYSREF processor. This bit must be set to allow the device to process SYSREF events. SYSREF_RECV_EN must be set before setting SYSREF_PROC_EN. |
5 | SYSREF_RECV_EN | R/W | 0 | Set this bit to enable the SYSREF receiver circuit. |
4 | SYSREF_ZOOM | R/W | 0 | Set this bit to zoom in the SYSREF strobe status (affects SYSREF_POS). |
3-0 | SYSREF_SEL | R/W | 0000 | Set this field to select which SYSREF delay to use. Set this field based on the results returned by SYSREF_POS. Set this field to 0 to use SYSREF calibration. |