SLVSEH9A January 2018 – April 2020 ADC12DJ2700
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | CSELB | CSELA | |||||
R/W-0000 | R/W-00 | R/W-00 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-4 | RESERVED | R/W | 0000 | RESERVED |
3-2 | CSELB | R/W | 00 | When CMODE = 0, this register is used to select the active NCO configuration preset for DDC B. |
1-0 | CSELA | R/W | 00 | When CMODE = 0, this register is used to select the active NCO configuration preset for DDC A.
Example: If CSELA = 0, then FREQA0 and PHASEA0 are the active settings. If CSELA = 1, then FREQA1 and PHASEA1 are the active settings. |