SLVSEH9A January 2018 – April 2020 ADC12DJ2700
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | MODE | ||||||
R-0000 00 | R/W-00 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-2 | RESERVED | R | 0000 00 | RESERVED |
1-0 | MODE | R/W | 00 | The SPI 3.0 specification lists 1 as the low-power functional mode, 2 as the low-power fast resume, and 3 as power-down. This device does not support these modes.
0: Normal operation – full power and full performance (default) 1: Normal operation – full power and full performance 2: Power down - everything is powered down. Only use this setting for brief periods of time to calibrate the on-chip temperature diode measurement. See the Recommended Operating Conditions table for more information. 3: Power down - everything is powered down. Only use this setting for brief periods of time to calibrate the on-chip temperature diode measurement. See the Recommended Operating Conditions table for more information. |