SLVSD97A June 2017 – April 2020 ADC12DJ3200
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
FPBW | Full-power input bandwidth (–3 dB)(1) | Foreground calibration | 7.9 | GHz | ||
Background calibration | 7.9 | |||||
CER | Code error rate | 10–18 | errors/sample | |||
NOISEDC | DC input noise standard deviation | No input, foreground calibration, excludes DC offset, includes fixed interleaving spurs (Fs/2 and Fs/4 spurs) | 3.5 | LSB | ||
NSD | Noise spectral density, no input signal, excludes fixed interleaving spurs (Fs/2 and Fs/4 spur) | Maximum full-scale voltage (FS_RANGE_A = 0xFFFF) setting, foreground calibration | -154.6 | dBFS/Hz | ||
Default full-scale voltage (FS_RANGE_A = 0xA000) setting, foreground calibration | -153.1 | |||||
NF | Noise figure, no input, ZS = 100 Ω | Maximum full-scale voltage (FS_RANGE_A = 0xFFFF) setting, foreground calibration | 20.7 | dB | ||
Default full-scale voltage (FS_RANGE_A = 0xA000) setting, foreground calibration | 19.9 | |||||
SNR | Signal to noise ratio, large signal, excluding DC, HD2 to HD9 and interleaving spurs | fIN = 347 MHz, AIN = –1 dBFS | 56.6 | dBFS | ||
fIN = 347 MHz, AIN = –1 dBFS, maximum FS_RANGE_A setting, foreground calibration | 57.5 | |||||
fIN = 997 MHz, AIN = –1 dBFS | 56.3 | |||||
fIN = 2482 MHz, AIN = –1 dBFS | 52 | 55.3 | ||||
fIN = 2482 MHz, AIN = –1 dBFS, maximum FS_RANGE_A setting, foreground calibration | 56.1 | |||||
fIN = 4997 MHz, AIN = –1 dBFS | 53.0 | |||||
fIN = 6397 MHz, AIN = –1 dBFS | 51.6 | |||||
fIN = 8197 MHz, AIN = –1 dBFS | 50.0 | |||||
SNR | Signal to noise ratio, small signal, excluding DC, HD2 to HD9 and interleaving spurs | fIN = 347 MHz, AIN = –16 dBFS | 57.4 | dBFS | ||
fIN = 997 MHz, AIN = –16 dBFS | 57.6 | |||||
fIN = 2482 MHz, AIN = –16 dBFS | 57.4 | |||||
fIN = 4997 MHz, AIN = –16 dBFS | 57.3 | |||||
fIN = 6397 MHz, AIN = –16 dBFS | 57.4 | |||||
fIN = 8197 MHz, AIN = –16 dBFS | 57.0 | |||||
SINAD | Signal to noise and distortion ratio, large signal, excluding DC and FS/2 fixed spurs | fIN = 347 MHz, AIN = –1 dBFS | 52.7 | dBFS | ||
fIN = 997 MHz, AIN = –1 dBFS | 52.4 | |||||
fIN = 2482 MHz, AIN = –1 dBFS | 48 | 52.1 | ||||
fIN = 4997 MHz, AIN = –1 dBFS | 47.5 | |||||
fIN = 6397 MHz, AIN = –1 dBFS | 46.6 | |||||
fIN = 8197 MHz, AIN = –1 dBFS | 47.7 | |||||
ENOB | Effective number of bits, large signal, excluding DC and FS/2 fixed spurs | fIN = 347 MHz, AIN = –1 dBFS | 8.6 | Bits | ||
fIN = 997 MHz, AIN = –1 dBFS | 8.5 | |||||
fIN = 2482 MHz, AIN = –1 dBFS | 7.7 | 8.4 | ||||
fIN = 4997 MHz, AIN = –1 dBFS | 7.7 | |||||
fIN = 6397 MHz, AIN = –1 dBFS | 7.5 | |||||
fIN = 8197 MHz, AIN = –1 dBFS | 7.6 | |||||
SFDR | Spurious free dynamic range, large signal, excluding DC, FS/4 and FS/2 fixed spurs | fIN = 347 MHz, AIN = –1 dBFS | 67 | dBFS | ||
fIN = 347 MHz, AIN = –1 dBFS, maximum FS_RANGE_A setting, foreground calibration | 64 | |||||
fIN = 997 MHz, AIN = –1 dBFS | 63 | |||||
fIN = 2482 MHz, AIN = –1 dBFS | 50 | 58 | ||||
fIN = 2482 MHz, AIN = –1 dBFS, maximum FS_RANGE_A setting, foreground calibration | 55 | |||||
fIN = 4997 MHz, AIN = –1 dBFS | 51 | |||||
fIN = 6397 MHz, AIN = –1 dBFS | 50 | |||||
fIN = 8197 MHz, AIN = –1 dBFS | 48 | |||||
SFDR | Spurious free dynamic range, small signal, excluding DC, FS/4 and FS/2 fixed spurs | fIN = 347 MHz, AIN = –16 dBFS | 75 | dBFS | ||
fIN = 997 MHz, AIN = –16 dBFS | 73 | |||||
fIN = 2482 MHz, AIN = –16 dBFS | 72 | |||||
fIN = 4997 MHz, AIN = –16 dBFS | 66 | |||||
fIN = 6397 MHz, AIN = –16 dBFS | 65 | |||||
fIN = 8197 MHz, AIN = –16 dBFS | 63 | |||||
FS/2 | FS/2 fixed interleaving spur, independent of input signal | No input, OS_CAL disabled. Spur can be improved by running OS_CAL. | –56 | dBFS | ||
FS/4 | FS/4 fixed interleaving spur, independent of input signal | No input | –65 | –55 | dBFS | |
HD2 | 2nd order harmonic | fIN = 347 MHz, AIN = –1 dBFS | –73 | dBFS | ||
fIN = 347 MHz, AIN = –1 dBFS, maximum FS_RANGE_A setting, foreground calibration | –76 | |||||
fIN = 997 MHz, AIN = –1 dBFS | –74 | |||||
fIN = 2482 MHz, AIN = –1 dBFS | –68 | –60 | ||||
fIN = 2482 MHz, AIN = –1 dBFS, maximum FS_RANGE_A setting, foreground calibration | –72 | |||||
fIN = 4997 MHz, AIN = –1 dBFS | –62 | |||||
fIN = 6397 MHz, AIN = –1 dBFS | –62 | |||||
fIN = 8197 MHz, AIN = –1 dBFS | –61 | |||||
HD3 | 3rd order harmonic | fIN = 347 MHz, AIN = –1 dBFS | –70 | dBFS | ||
fIN = 347 MHz, AIN = –1 dBFS, maximum FS_RANGE_A setting, foreground calibration | –68 | |||||
fIN = 997 MHz, AIN = –1 dBFS | –68 | |||||
fIN = 2482 MHz, AIN = –1 dBFS | –69 | –60 | ||||
fIN = 2482 MHz, AIN = –1 dBFS, maximum FS_RANGE_A setting, foreground calibration | –64 | |||||
fIN = 4997 MHz, AIN = –1 dBFS | –59 | |||||
fIN = 6397 MHz, AIN = –1 dBFS | –58 | |||||
fIN = 8197 MHz, AIN = –1 dBFS | –55 | |||||
FS/2-FIN | FS/2-FIN interleaving spur, signal dependent | fIN = 347 MHz, AIN = –1 dBFS | –68 | dBFS | ||
fIN = 997 MHz, AIN = –1 dBFS | –63 | |||||
fIN = 2482 MHz, AIN = –1 dBFS | –58 | –50 | ||||
fIN = 4997 MHz, AIN = –1 dBFS | –51 | |||||
fIN = 6397 MHz, AIN = –1 dBFS | –50 | |||||
fIN = 8197 MHz, AIN = –1 dBFS | –48 | |||||
FS/4±FIN | FS/4±FIN interleaving spurs, signal dependent | fIN = 347 MHz, AIN = –1 dBFS | –74 | dBFS | ||
fIN = 997 MHz, AIN = –1 dBFS | –69 | |||||
fIN = 2482 MHz, AIN = –1 dBFS | –70 | –60 | ||||
fIN = 4997 MHz, AIN = –1 dBFS | –66 | |||||
fIN = 6397 MHz, AIN = –1 dBFS | –63 | |||||
fIN = 8197 MHz, AIN = –1 dBFS | –61 | |||||
SPUR | Worst harmonic 4th order or higher | fIN = 347 MHz, AIN = –1 dBFS | –73 | dBFS | ||
fIN = 997 MHz, AIN = –1 dBFS | –73 | |||||
fIN = 2482 MHz, AIN = –1 dBFS | –75 | –65 | ||||
fIN = 4997 MHz, AIN = –1 dBFS | –69 | |||||
fIN = 6397 MHz, AIN = –1 dBFS | –69 | |||||
fIN = 8197 MHz, AIN = –1 dBFS | –63 | |||||
IMD3 | 3rd order intermodulation | fIN = 347 MHz ± 5 MHz,
AIN = –7 dBFS per tone |
–80 | dBFS | ||
fIN = 997 MHz ± 5 MHz,
AIN = –7 dBFS per tone |
–75 | |||||
fIN = 2482 MHz ± 5 MHz,
AIN = –7 dBFS per tone |
–72 | |||||
fIN = 4997 MHz ± 5 MHz,
AIN = –7 dBFS per tone |
–63 | |||||
fIN = 6397 MHz ± 5 MHz,
AIN = –7 dBFS per tone |
–65 | |||||
fIN = 8197 MHz ± 5 MHz,
AIN = –7 dBFS per tone |
–50 |