SLVSD97A June 2017 – April 2020 ADC12DJ3200
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | DUAL_INPUT | RESERVED | SINGLE_INPUT | ||||
R/W-000 | R/W-0 | R/W-00 | R/W-01 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-5 | RESERVED | R/W | 000 | RESERVED |
4 | DUAL_INPUT | R/W | 0 | This bit selects inputs for dual-channel modes. If JMODE is selecting a single-channel mode, this register has no effect.
0: A channel samples INA, B channel samples INB (no swap, default) 1: A channel samples INB, B channel samples INA (swap) |
3-2 | RESERVED | R/W | 00 | RESERVED |
1-0 | SINGLE_INPUT | R/W | 01 | Thid field defines which input is sampled in single-channel mode. If JMODE is not selecting a single-channel mode, this register has no effect.
0: Reserved 1: INA is used (default) 2: INB is used 3: Reserved |