SLVSD97A June 2017 – April 2020 ADC12DJ3200
PRODUCTION DATA.
The JESD204B interface must be disabled through JESD_EN (in the JESD204B enable register) while any of the other JESD204B parameters are being changed. When JESD_EN is set to 0 the block is held in reset and the serializers are powered down. The clocks for this section are also gated off to further save power. When the parameters are set as desired, the JESD204B block can be enabled (JESD_EN is set to 1).