SLVSEO0C August 2021 – June 2024 ADC12DJ4000RF
PRODUCTION DATA
The DDC output data consists of 15-bit complex data plus the two overrange threshold-detection control bits.Table 7-15 shows the data output format for the DDC modes.
I/Q SAMPLE | 16-BIT OUTPUT WORD | |||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
I | DDC in-phase (I) 15-bit output data | OVR_T0 | ||||||||||||||
Q | DDC quadrature (Q) 15-bit output data | OVR_T1 |