The ADC12DJ5200-SEP can be used in a number of different operating modes to suit multiple applications. Figure 7-2 to Figure 7-4 describe operation with a 497.77-MHz input signal in the following configurations:
- 5.4-GSPS, single-input mode, 12-bit output, JMODE0
- 2.7-GSPS, dual-input mode, 12-bit output, JMODE2
- 2.7 GSPS with 16x decimation, dual-input mode, 15-bit complex output, JMODE16
Figure 7-2 FFT for 497.77-MHz Input Signal, 5.4 GSPS, JMODE0
Figure 7-4 FFT for 497.77-MHz Input Signal, 2.7 GSPS, Decimation-by-16, fNCO = 500 MHz, JMODE16
Figure 7-3 FFT for 497.77-MHz Input Signal, 2.7 GSPS, JMODE2