SBASAG0 October 2021 ADC12DJ800 , ADC12QJ800 , ADC12SJ800
PRODUCTION DATA
ADC12xJ800 is a family of quad, dual and single channel, 12-bit, 800 MSPS analog-to-digital converters (ADC). Low power consumption, high sampling rate and 12-bit resolution makes the ADC12xJ800 ideally suited for a variety of multi-channel communications and test systems.
Full-power input bandwidth (-3 dB) of 6 GHz enables direct RF sampling of of L-band and S-band.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
ADC12QJ800 ADC12DJ800 ADC12SJ800 | FCBGA (144) | 10.0 mm × 10.0 mm |