SBASAE0 October 2021 ADC12DJ1600 , ADC12QJ1600 , ADC12SJ1600
PRODUCTION DATA
ADC12xJ1600 is a family of quad, dual and single channel, 12-bit, 1.6 GSPS analog-to-digital converters (ADC). Low power consumption, high sampling rate and 12-bit resolution makes the ADC12xJ1600 ideally suited for a variety of multi-channel communications and test systems.
Full-power input bandwidth (-3 dB) of 6 GHz enables direct RF sampling of of L-band and S-band.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
ADC12QJ1600 ADC12DJ1600 ADC12SJ1600 | FCBGA (144) | 10.0 mm × 10.0 mm |