SBASAE0 October 2021 ADC12DJ1600 , ADC12QJ1600 , ADC12SJ1600
PRODUCTION DATA
Test modes are enabled by setting JTEST to the desired test mode. Each test mode is described in detail in the following sections. Regardless of the test mode, the serializer outputs (number of lanes, rate) are powered up based on JMODE. Only enable the test modes when the JESD204C link is disabled. Figure 9-14 provides a diagram showing the various test mode insertion points.