SNAS378L November 2008 – February 2019 ADC14155QML-SP
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage (VA, VD) | –0.3 | 4.2 | V | |
Supply voltage (VDR) | –0.3 | 2.35 | V | |
|VA–VD| | 100 | mV | ||
Voltage on any input pin (not to exceed 4.2 V) | –0.3 | VA + 0.3 | V | |
Voltage on any output pin (not to exceed 2.35 V) | –0.3 | VDR + 0.2 | V | |
Input current at any pin other than supply pins | –5 | 5 | mA | |
Package input current | –50 | 50 | mA | |
Max junction temperature, TJ | 150 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |