SNAS378L November   2008  – February 2019 ADC14155QML-SP

PRODUCTION DATA.  

  1. Features
  2. Applications
    1.     Block Diagram
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
    1.     Pin Descriptions and Equivalent Circuits
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  ADC14155 Converter Electrical Characteristics DC Parameters
    6. 6.6  ADC14155 Converter Electrical Characteristics (Continued) DYNAMIC Parameters
    7. 6.7  ADC14155 Converter Electrical Characteristics (Continued) Logic and Power Supply Electrical Characteristics
    8. 6.8  ADC14155 Converter Electrical Characteristics (Continued) Timing and AC Characteristics
    9. 6.9  Timing Diagram
    10. 6.10 Transfer Characteristic
    11. 6.11 Typical Performance Characteristics, DNL, INL
    12. 6.12 Typical Performance Characteristics, Dynamic Performance
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Analog Inputs
        1. 7.3.1.1 Differential Analog Input Pins
        2. 7.3.1.2 Driving The Analog Inputs
        3. 7.3.1.3 Input Common Mode Voltage
      2. 7.3.2 Reference Pins
      3. 7.3.3 Digital Inputs
        1. 7.3.3.1 Clock Inputs
        2. 7.3.3.2 Power-Down (PD)
        3. 7.3.3.3 Clock Mode Select/Data Format (CLK_SEL/DF)
    4. 7.4 Device Functional Modes
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
    3. 8.3 Radiation Environments
      1. 8.3.1 Total Ionizing Dose (TID)
      2. 8.3.2 Single Event Effects
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Device Nomenclature
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Community Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • NBA|48
Thermal pad, mechanical data (Package|Pins)
Orderable Information

ADC14155 Converter Electrical Characteristics (Continued) Logic and Power Supply Electrical Characteristics(11)

Unless otherwise specified, the following specifications apply: AGND = DGND = DRGND = 0 V, VA = VD = 3.3 V, VDR = 1.8 V, Internal VREF = 1 V, fCLK = 155 MHz, VCM = VRM, CL = 5 pF/pin, Differential Analog Input, Single-Ended Clock Mode, Offset Binary Format. Typical values are for TA = 25°C. Timing measurements are taken at 50% of the signal amplitude. (1)(4)(5)(1)
PARAMETER TEST CONDITIONS NOTES TYP(6) MIN MAX UNITS SUB-GROUPS
DIGITAL INPUT CHARACTERISTICS (CLK, PD/DCS, CLK_SEL/DF)
VIN(1) Logical “1” input voltage VD = 3.6 V See(12) 2.0 V
VIN(0) Logical “0” input voltage VD = 3.0 V 0.8 V
IIN(1) Logical “1” input current VIN = 3.3 V 10 µA
IIN(0) Logical “0” input current VIN = 0 V –10 µA
CIN Digital input capacitance 5 pF
DIGITAL OUTPUT CHARACTERISTICS (D0–D13, DRDY, OVR)
VOH Output logic high IOUT = –0.5 mA , VDR = 1.8 V See(12) 1.55 1.2 V
VOL Output logic low IOUT = 1.6 mA, VDR = 1.8 V See(12) 0.15 0.4 V
+ISC Output short circuit source current VOUT = 0 V –10 mA
–ISC Output short circuit sink current VOUT = VDR 10 mA
COUT Digital output capacitance 5 pF
POWER SUPPLY CHARACTERISTICS
IA Analog supply current Full operation 283 350 mA
ID Digital supply current Full operation 10 11 mA
IDR Digital output supply current Full operation See(10) 15 mA
Power consumption Excludes IDR 967 1170 mW
Power down power consumption Clock disabled 5 mW
When the input voltage at any pin exceeds the power supplies (that is, VIN < AGND, or VIN > VA), the current at that pin should be limited to ±5 mA. The ±50-mA maximum package input current rating limits the number of pins that can safely exceed the power supplies with an input current of ±5 mA to 10.