SNAS378L November 2008 – February 2019 ADC14155QML-SP
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | NOTES | TYP(6) | MIN | MAX | UNITS | SUB-GROUPS | |
---|---|---|---|---|---|---|---|---|
STATIC CONVERTER CHARACTERISTICS | ||||||||
Resolution with no missing codes | 14 | Bits | ||||||
INL | Integral non linearity | See(7) | 2.3 | –5.0 | 5.0 | LSB | ||
DNL | Differential non linearity | ±0.5 | –0.9 | 1.1 | LSB | |||
PGE | Maximum positive gain error | 0.1 | –3.3 | 3.5 | %FS | |||
NGE | Maximum negative gain error | 0.3 | –3.3 | 3.9 | %FS | |||
TC GE | Gain error tempco | –55°C ≤ TA ≤ +125°C | 0.007 | Δ%FS/°C | ||||
VOFF | Offset error (VIN+ = VIN–) | –0.1 | 0.7 | –0.9 | %FS | |||
TC VOFF | Offset error tempco | –55°C ≤ TA ≤ +125°C | 0.0001 | Δ%FS/°C | ||||
Under range output code | 0 | 0 | 0 | |||||
Over range output code | 16383 | 16383 | 16383 | |||||
REFERENCE AND ANALOG INPUT CHARACTERISTICS | ||||||||
VCM | Common mode input voltage | 1.5 | V | |||||
VRM | Reference ladder midpoint output voltage | Output load = 1 mA | 1.5 | V | ||||
CIN | VIN input capacitance
(each pin to GND) |
VIN = 1.5 Vdc ± 0.5 V(CLK LOW) | See(8) | 9 | pF | |||
VIN = 1.5 Vdc ± 0.5 V(CLK HIGH) | See(8) | 6 | pF | |||||
VREF | Reference voltage | See(9) | 1.00 | V | ||||
Reference input resistance | 9 | kΩ |