SNAS378L November 2008 – February 2019 ADC14155QML-SP
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
One time single event latch-up testing (SEL) was preformed according to EIA/JEDEC Standard, EIA/JEDEC57. The linear energy transfer threshold (LETth) shown in the Key Specifications table on the front page is the maximum LET tested. Test reports are available on the TI estore at SNAA153 and SNAA183.