SLASE60B September 2015 – January 2019 ADC31JB68
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SR | Reserved | ASCEND | Reserved | PAL[3:0] | |||
R/W | R/W | R/W | R | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | SR | R/W | 0 | Setting this soft reset bit causes all registers to be reset to their default state. This bit is self-clearing. |
6 | Reserved | R/W | 0 | Reserved and must be written with 0. |
5 | ASCEND | R/W | 1 | Order of address change during streaming read or write commands.
0 : Address is decremented during streaming reads or writes. 1 : Address is incremented during streaming reads or writes (default). |
4 | Reserved | R | 1 | Reserved and must be written with 1. |
3:0 | PAL[3:0] | R/W | 1100 | Palindrome bits are bit 3 = bit 4, bit 2 = bit 5, bit 1 = bit 6, and bit 0 = bit 7. (1) |