SLASE60B September 2015 – January 2019 ADC31JB68
PRODUCTION DATA.
PARAMETER | NOTES | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
3-V analog supply (VA3.0) | 2.85 | 3 | 3.15 | V | ||
1.8-V analog supply (VA1.8) | 1.7 | 1.8 | 1.9 | V | ||
1.2-V analog supply (VA1.2) | 1.15 | 1.2 | 1.25 | V | ||
1.2-V analog supply for clock signal path (VACLK1.2) | 1.15 | 1.2 | 1.25 | V | ||
I(A3.0) | 3-V analog supply current | 61 | mA | |||
I(A1.8) | 1.8-V analog supply current | 272 | mA | |||
I(A1.2) | 1.2-V analog supply current | Sum of current from VA1.2 and VACLK1.2 supplies | 197 | mA | ||
PD | Power dissipation | Total power dissipation;
Fin = 10 MHz |
915 | mW | ||
PPD | Power down power dissipation | Power in power down state, no external clock | 17 | mW | ||
PSL | Sleep power dissipation | Power in sleep state, no external clock | 17 | mW | ||
Sensitivity to supply noise | Power of spectral spur resulting from a 100-mV sinusoidal signal modulating a supply at 500 kHz. Analog input is a –1-dBFS, 210-MHz single tone. In all cases, the spur appears as part of a pair symmetric about the fundamental that scales proportionally with the fundamental amplitude. | dBFS | ||||
VA3.0 | –81 | |||||
VA1.8 | –55 | |||||
VA1.2 and VACLK1.2 | –35 |