SLASE60B September 2015 – January 2019 ADC31JB68
PRODUCTION DATA.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| OVR_TH [7:0] | |||||||
| R/W | |||||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description | |||
|---|---|---|---|---|---|---|---|
| 7:0 | OVR_TH [7:0] | R/W | 00000000 | Over-range threshold. This field is an unsigned value from 0 to 255. OVR_TH sets the over-range detection thresholds for the ADC. If the 16-bit signed data exceeds the thresholds, then the over-range bit is set. The 16-bit thresholds are ± OVR_TH × 128 codes from the low and high full-scale codes (32767 and –32768 in signed 2s complement). If OVR_TH is 0, then the default threshold is used (full scale). | |||
| OVR_TH | 16-bit Threshold | Threshold Relative to Peak Full Scale [dB] | |||||
| 2 Complement | Offset Binary | ||||||
| 255 (0xFF) | ±32640 | 65408 / 128 | –0.03 | ||||
| 254 (0xFE) | ±32512 | 65280 / 256 | –0.07 | ||||
| 128 (0x80) | ±16384 | 49152 / 16,384 | –6.02 | ||||
| 2 (0x02) | ±256 | 33024 / 32512 | –42.14 | ||||
| 1 (0x01) | ±128 | 32896 / 32640 | –48.16 | ||||
| 0 (0x00) (default) | +32767 / –32768 | 65535 / 0 | –0.0 | ||||