SLASE60B September 2015 – January 2019 ADC31JB68
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | SO1_INV_EN | SO0_INV_EN | Reserved | ||||
R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:4 | Reserved | R/W | 0000 | Reserved. Must be written as 0000. |
3 | SO1_INV_EN | R/W | 0 | Serial Lane Inversion enable for SO1 and SO0 Output Drivers
0 : Non-Inverted Polarity (default) 1 : Inverted Polarity Note:
|
2: | SO0_INV_EN | R/W | 0 | |
1:0 | Reserved | R/W | 00 | Reserved. Must be written as 00. |