SBAS500B june 2022 – august 2023 ADC32RF54 , ADC32RF55
PRODUCTION DATA
There are several commands which can be executed using SPI programming or GPIO pins. Table 7-52 provides an overview of the commands available using GPIO pins.
FEATURE | DESCRIPTION |
---|---|
JESD SYNC | Support for single ended CMOS or differential LVDS |
NCO Control | Fast frequency hopping with 3 different control options |
Fast Overrange | GPIO1 indicates overrange for channel B and GPIO2 for channel B. In this mode the overrange indication is 'sticky' - the flag stays high until it is cleared using SPI commands. |
Calibration Freeze | Freezes swapping of calibration ADC |